VLT® Sine-Wave Filter MCC 101

Shows 69 product(s)

130B2411

MCC101A17KT3E00A

Sinus filter for FC 100, FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 5.5 - 7.5 kW
Continuous rated current: 17 A.
Max. Output frequency: 100 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 7.8 kg

130B2412

MCC101A24KT3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 14.4 kg

130B2413

MCC101A38KT3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 17.7 kg

Преглед: