VLT® Sine-Wave Filter MCC 101

Shows 69 product(s)

130B2404

MCC101A2K5T3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 0.37 - 0.75 kW
Nominal power (200 - 240V): 0.25 - 0.37 kW
Continuous rated current: 2.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 60 W
Dimensions HxWxD: 200 (257) * X 75 X 205 mm
Weight: 2.5kg

130B2406

MCC101A4K5T3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 1.1 - 1.5 kW
Nominal power (200 - 240V): 0.55 - 0.75 kW
Continuous rated current: 4.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 70 W
Dimensions HxWxD: 200 (259) * X 75 X 205 mm
Weight: 3.3 kg

130B2408

MCC101A8K0T3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: Dimensions HxWxD: 80 W
Weight: 268 (326) * X 90 X 205 mm

130B2409

MCC101A10KT3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (323) * X 90 X 205 mm
Weight: 6.05 kg

Преглед: