VLT® Sine-Wave Filter MCC 101

Shows 69 product(s)

130B2443

MCC101A8K0T3E20A

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: 80 W
Dimensions HxWxD: 268 (326) * X 90 X 205 mm
Weight: 5.8 kg

130B2444

MCC101A10KT3E20A

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (325) * X 90 X 205 mm
Weight: 7.1 kg

130B2446

MCC101A17KT3E20A

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 5.5 - 7.5 kW
Nominal power (200 - 240V): 3 - 3.7 kW
Continuous rated current: 17 A.
Max. Output frequency: 120 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 9.1 kg

130B2447

MCC101A24KT3E20A

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 16.9 kg

130B2448

MCC101A38KT3E20A

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 19.9 kg

Преглед: