Shows 10 product(s)
MCC103A7K00T5L1051E00TB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.
Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,7 A
Inductance L: 1050 uH
Winding resistance: 45 mOhm
L tolerance: ±10%
Mains connection - type: Screw terminal
Mains connection - dimension: 4 mm2
Mains connection - tightening torque: 0.5-1.0 Nm
PE connection - type: 2 x faston terminal
PE connection - dimension: 6.3 x 0.8
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 0.85 kg
Dimensions - HxWxD: 102x78 x63 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal
MCC103A32K0T5L2300E00TB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.
Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,32 A
Inductance L: 230 uH
Winding resistance: 6.0 mOhm
L tolerance: ±10%
Mains connection - type: Screw terminal
Mains connection - dimension: 16 mm2
Mains connection - tightening torque: 1.5-2.5 Nm
PE connection - type: Screw connection
PE connection - dimension: M5x10
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 1.93 kg
Dimensions - HxWxD: 150x120 x90 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal
MCC103A60K0T5L1230E00TB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.
Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,60 A
Inductance L: 123 uH
Winding resistance: 2.7 mOhm
L tolerance: ±10%
Mains connection - type: Screw terminal
Mains connection - dimension: 35 mm2
Mains connection - tightening torque: 4.0-5.0 Nm
PE connection - type: Screw connection
PE connection - dimension: M5x10
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 4.43 kg
Dimensions - HxWxD: 195x155 x102 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal
MCC103A174KT5L0420E00BB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.
Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,174 A
Inductance L: 42 uH
Winding resistance: 0.9 mOhm
L tolerance: ±10%
Mains connection - type: Bus-bar
Mains connection - dimension: 1 x Ø7.1
Mains connection - tightening torque: - Nm
PE connection - type: Bolt connection
PE connection - dimension: M5
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 10.8 kg
Dimensions - HxWxD: 160x185 x140 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal,,