MCC107 240V 1ph 1,5kW for M2

130B2525

Този продукт вече не се поддържа.

The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.

Информация за продукта

Бруто тегло 2.5 kg
Нето тегло 2.5 kg
Volume 6.762 l
EAN 5710107609253

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS FC 051 SERIES

Micro Drive серия (051) 51
Захранващо напрежение (2) 200 - 240 VAC
Мощност (P1K5) 1.5 KW / 2.0 HP
Фази (S) Една фаза

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality