MCC107 200-480V 3ph 0,18-0,75k W for M1

130B2523

Този продукт вече не се поддържа.

reduces the harmonic distortion of the mains supply as well as improving RFI performance of the VLT® FC 51 Micro drives. Also load sharing will be possible by using MCC 107.
The Line Filter MCC 107 combines a harmonic filter and an EMC filter. It

Информация за продукта

Бруто тегло 2 kg
Нето тегло 2 kg
Volume 6.762 l
EAN 5710107609277

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS FC 051 SERIES

Micro Drive серия (051) 51
Захранващо напрежение (2) 200 - 240 VAC
(4) 380 - 480 VAC
Мощност (PK37) 0.37 KW / 0.50 HP
(PK25) 0.25 KW / 0.33 HP
(PK75) 0.75 KW / 0.75 HP
Фази (T) Три фази

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality