Brake Resistor FC300/2815 16%ED

175U0984

Type: BWD500310
for VLT types: FCD315 / 2815 (380-480V) / 5003 (380-500V) / FC300 PK37
(200-240V) / FC300P1K5 (380-480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depending on the frequency converter
Nominal power: 200W
Resistance value: 310Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg

Информация за продукта

Бруто тегло 0.55 kg
Нето тегло 0.55 kg
Volume 0 l
EAN 5702427041400

Brake Resistor

Product Series Standard Resistors

EL branch number

EL Number DK 2365025281

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality