AHF-DB-133-400-50-20-A

130B1249

VLT® Advanced Harmonic Filter - AHF 005

The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.

Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 133A
THDi less than 5%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X5-V3 IP20 ef
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 736mm
Width: 418mm
Depth: 333mm

Accessories:
IP21 / NEMA1 Kit for AHF3 X5 : 175U3278
IP21/NEMA1 Kit for AHF3 X5 with capacitor disconnect option:175U5907
Backplate for AHF X5/X6 : 130B3287

Информация за продукта

Бруто тегло 102 kg
Нето тегло 102 kg
Volume 292.8 l
EAN 5710107611430

DD Power Options Class

Product Series VLT® Harmonic Filter 5%

POWER OPTIONS FC 100 SERIES

Захранващо напрежение (4) 380 - 480 VAC
Мощност (P75K) 75 KW / 100 HP
Фази (T) Три фази

POWER OPTIONS FC 200 SERIES

Захранващо напрежение (4) 380 - 480 VAC
Мощност (P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
Фази (T) Три фази

POWER OPTIONS FC 300 SERIES

Захранващо напрежение (4) 380 - 480 VAC
(5) 380 - 500 VAC
Мощност (P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
Фази (T) Три фази

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality