AHF-DB-010-400-50-20-A

130B1229

VLT® Advanced Harmonic Filter - AHF 005

The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.


Specifications:

Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 10A
THDi less than 5%
Cooling concept: Natural convection
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X1-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)

Dimensions:

Height: 322mm
Width: 196mm
Depth: 205mm


Accessories:

IP21 / NEMA1 Kit for AHF3 X1 : 175U3274
IP21/NEMA1 Kit for AHF3 X1 with capacitor disconnect option:175U5903
Backplate for AHF X1 : 130B3283

Информация за продукта

Бруто тегло 18 Kilogram
Нето тегло 18 Kilogram
Volume 0.132 Liter
EAN 5710107611584

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality