SIN-0048-5-0-P,SINE-filt 48A 500V IP00

181B0359

SIN-0048-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 48 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 190 W
Degree of protection: IP00
Dimensions H x W x D: 270 x 240 x 205 mm
Weight: 24 kg

Информация за продукта

Бруто тегло 24 kg
Нето тегло 24 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Резервни части

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality