Shows 472 product(s)
VLT® Safe PLC I/O MCB 108, без защ.покр.
Connection converter for FC 300 with control input for a safe stop. Allows secure connection.
Output modules with diagnostic pulse (Cross-circuit monitoring).
VLT® Control Panel LCP 101, цифров
Numerical control unit for FC 100 and FC 300. Allows access to all device parameters.
Quick menu for brief commissioning. Manual / auto switchover and alarm acknowledgment.
VLT® General Purpose I/O MCB 101,без з.п
MCB 101 - Advanced I / O option
Expands the number of freely programmable Control inputs and outputs around the following I / Os:
- 3 digital inputs opto-decoupled 0 - 24 V.
- 2 analog inputs 0 - 10 V.
- 2 digital outputs NPN / PNP switchable 24 V
- 1 analog output 0/4 - 20 mA
VLT® Resolver Input MCB 103, без з.п.
Разрешава свързване на резолвер за предоставяне на обратна връзка по
скорост от мотора. Пружинна връзка.
LCP к-т монтаж за затв.капак IP55/66, 8m
"IP55/ 66, след като LCP е монтиран на друго място. 8 m кабел е отворен
в единия край и блокът на конектора е включен в пакета. Не е включен
LCP.
Комплектът включва скоби, 8 m кабел, уплътнител и затварящ капак, за да
осигури"
IP 21/Тип 1 к-т за преобр.,горен, А2
Това е само горната част на комплекта – ако се нуждаете от комплект с
горна и долна част, поръчайте 130B1122
IP 21/Тип 1 к-т за преобр.,горен, А3
Това е само горната част на комплекта – ако се нуждаете от комплект с
горна и долна част, поръчайте 130B1123
VLT® Motion Control MCO 305, без з.п.
Integrated and programmable motion controller for VLT ® AutomationDrive FC 301 and FC 302
- Adds additional functionality and flexibility as it is a freely programmable module
- Optimized for all types of positioning and synchronization applications
- Make your own program specially adapted to your application
Contains:
- synchronization (electronic shaft), positioning and electronic cam control
- 2 inputs support both stepwise and absolute encoders
- 1 encoder output (virtual master function)
10 digital inputs
8 digital outputs
- Sends and receives data via fieldbus interface (requires fieldbus Option)
- PC software for programming and commissioning.
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option, together with MCB 113, in enclosures A2 and A3.
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option, together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3 excepted)
Danfoss MCO options are not sold without prior advice. Danfoss can offer help with
programming / setting up MCO options. Contact Danfoss for advice and prices.
Product group: R
VLT® PROFINET MCA 120, без защ. покр.
MCA 120 PROFINET interface
-Supports operation on PROFINET network with extensive properties
-DCP support for easy setting u. Communication parameters via the PLC
- On Board web-Page with Drive Status
- Parameterization with the MCT10 software
- 2 port version, reduced external hardware
VLT® PTC Thermistor Card MCB 112, импр.
MCB 112 PTC - thermistor relay MS220DA In connection with ATEX certified explosion-proof
motors for full motor protection. Certified PTC sensors are the sole protection required.
Integrable module with ATEX-compliant full thermal motor protection
1 PTB-certified PTC thermistor input
1 switch-off signal for using the Safe Stop function
1 logic output for error identification
VLT® Analog I/O Option MCB 109, без з.п.
I / O expansion for FC 100, through modular technology easy to retrofit. Analog inputs/outputs
galvanically isolated.
Expands the analog inputs / outputs by:
3 analog inputs: 0 ... 10V / Pt1000 / Ni1000
3 analog outputs: 0 ... 10V
Time switch (RTC backup): lithium cell for 10 years
VLT® BACnet MCA 109, без защ. покр.
Open communication protocol dedicated to building automation
- Efficient integration of all parts of building automation equipment
- BACnet: standard for building automation worldwide
- International standard ISO 16484-5
- can be used in all sizes of building automation systems
- the Drive communicates easily with construction management systems running the
BACnet protocol
- can be easily integrated into the network of existing control equipment
Product group: R1
VLT® Synchronizing Contr. MCO350,без з.п
Разширява функционалните свойства на VLT® AutomationDrive в
синхронизиращи приложения и замества традиционните механични решения.
Синхронизиране на скоростта. Синхронизиране на позицията (ъгъла) с и без
корекция на маркера. Онлайн регулируем коефициент на предаване. Онлайн
регулируемо изместване на позицията (ъгъла). Изход на енкодера с функция
за виртуален главен модул за синхронизиране на повече второстепенни
модули. Управление чрез Вх./Изх. или комуникация. Функция „Начало".
Конфигурация, както и четене на състоянието и данните чрез локалния
контролен панел на преобразувателя.
VLT® Position Controller MCO351, без з.п
Extends the functional characteristics of the frequency converter in
positioning applications
- Direct positioning via fieldbus, relative positioning, absolute
positioning and touch probe positioning
- End stop handling (software and hardware)
- Mechanical brake handling (programmable hold delay)
Error handling
- Jog speed / manual operation
- None for programming, as it is pre-programmed
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option, together with MCB 113, in enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option, together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3 excepted)
Danfoss MCO options are not sold without prior advice. Danfoss can offer help with
programming / setting up MCO options. Contact Danfoss for advice and prices.
Product group: R
VLT® Adv. Cascade Contr. MCO 102,б.з.п.
Лесен за монтиране. Надстройва вградения стъпален контролер, за да
задейства до 8 помпи и да предостави по-добро управление на помпите в
режим на главен/второстепенен модул. Поддържа комбинация от много помпи
с променлива и фиксирана скорост, както и конфигурации с помпи с
различен капацитет (управление на смесени помпи). Допълнителните 7
цифрови входа и 24-V постояннотоково свързване към преобразувателя
позволяват гъвкава адаптация към приложението. Един и същ хардуер на
стъпалния контролер е съвместим с целия диапазон от мощности до 2 MW.
USB extension, 350 mm cable
"USB разширение за обвивки IP 55 и IP 66.
Така USB конекторът е наличен и извън задвижването. USB разширението е
създадено за монтиране в уплътнение на кабел в долната част на
задвижването, което прави PC комуникацията много лесна дори в
преобразуватели с висока IP номинална мощност.
.
USB разширение за корпуси A5–B1
.
35 cm кабел
"
Разширителен USB кабел, 650 mm
"USB разширение за обвивки IP 55 и IP 66.
Така USB конекторът е наличен и извън задвижването. USB разширението е
създадено за монтиране в уплътнение на кабел в долната част на
задвижването, което прави PC комуникацията много лесна дори в
преобразуватели с висока IP номинална мощност.
.
USB разширение за корпуси A5–B1
.
65 cm кабел
"