Shows 16 product(s)
IP21/тип1 к-т за преобразуване, М2
IP 21 covers for VLT Micro Drive FC 51 in size M2.
Increases the degree of protection of the housing and offers additional protection
against accidental contact.
Minimum delivery quantity: 3 (in a collective box with individual packaging)
IP21/тип1 к-т за преобразуване, М3
IP 21 covers for VLT Micro Drive FC 51 in size M3.
Increases the degree of protection of the housing and offers additional protection
against accidental contact.
Minimum delivery quantity: 3 (in a collective box with individual packaging)
К-т за монтаж на DIN релса, М1, М2
DIN rail adapter for VLT Micro Drive FC 51 only for size M1. For time-saving installation
on 35mm standard top hat rails (DIN EN 50022).
Minimum delivery quantity: 24 (in a collective box with individual packaging)