VLT® EtherNet/IP MCA 121, без защ. покр.
130B1119
MCA 121 EtherNet / IP interface
-Allows connection to EtherNet / IP based Automation systems via CIP (CommonInterface Protocol)
-2 port design reduces external components
-HTTP for diagnosis via built-in web server
-SMTP, DHCP and FTP protocols
-Prepared for parameterization with the MCT 10 software via TCP / IP
-Certified according to ODVA