Shows 183 product(s)
Стр. фиксатор, монтажен к-т, ком., оп.
Side Fixture Mounting Kit for enclosure size A5 / B1 / B2 / C1 / C2
To be used when retrofitting the following MCA options:
MCA 120 Profinet
MCA 121 EtherNet
MCA 122 Modbus TCP
MCA 123 POWERLINK
MCA 124 EtherCAT
Product group: R1
VLT® Safety Option MCB 141
Разширява функцията Safe Torque Off на преобразувателите VLT® с
допълнителни функции за безопасност: Безопасно спиране 1 (SS1),
Безопасно ограничена скорост (SLS), Безопасна максимална скорост (SMS) и
Безопасно наблюдение (SSM).
Компл. за монтаж з. С опция, 60mm, А2/А3
VLT® Mounting kit for enclosure sizes A2 and A3.
Must be used when retrofitting 1 pc. of the following MCO options,
together with MCB 113 Extended relay card (Located in MCO slot):
MCO 305 Programmable Motion Controller
MCO 350 Synchronizing Controller
MCO 351 Positioning controller
MCO 360 Salt Controller
MCO 361 Lift Controller
Product group: R
Компл. за монтаж з. С опция, А5
VLT® Mounting kit for enclosure size A5.
To be used when retrofitting the following MCO options:
MCO 102 Advanced Cascade Control
MCO 305 Programmable Motion Controller
MCO 350 Synchronizing Controller
MCO 351 Positioning controller
MCO 360 Salt Controller
MCO 361 Lift Controller
MCB 113 Extended relay card (Located in MCO slot)
Product group: R1