VLT® HVAC Drive FC 102 Panel

Shows 9,717 product(s)

132L6113

S1021H5T1E3R3CCD23XSXXZ2XGCXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
1.5 HP, 208 Volt, Nema 3R

3 Contactor Bypass, Main Circuit Breaker,
Drive Fusing, EMB2 Electro-mech bypass,
3% Input Line Reactor, No Brake Chopper,
Graphical, Conformal Coating,
Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 0.5
APU TIER: Tier 3

S1021H5T1E3R3CCD23XSXXZ2XGCXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5636

Model code: S1021H5T1E3R3CCD23XSXXZ2XGCXXXXXXXXXXXXX

132L6114

S102005T1E3R3CCD23XSXXZ2XGCXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
5HP, 208 Volt, Nema 3R

3 Contactor Bypass, Main Circuit Breaker,
Drive Fusing, EMB2 Electro-mech bypass,
3% Input Line Reactor, No Brake Chopper,
Graphical, Conformal Coating,
Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 0.5
APU TIER: Tier 3

S102005T1E3R3CCD23XSXXZ2XGCXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5636

Model code: S102005T1E3R3CCD23XSXXZ2XGCXXXXXXXXXXXXX

132L6830

S102040T6E012CMM2EXSXXZXXGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
40 HP, 600 Volt, Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
Both Reactor & Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
No Filter, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: B2
APU TIER: Tier 3

S102040T6E012CMM2EXSXXZXXGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8476
ELECTRICAL DRAWING: 007N0777

Model code: S102040T6E012CMM2EXSXXZXXGXXXXXXXXXXXXXX

132L6837

S102015T4E3R3CMM2XXDGGZ1XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
15 HP, 460 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Dual Motor,
5.0 HP, 5.0 HP
RFI Filter Class A1/B, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 2
APU TIER: Tier 3

S102015T4E3R3CMM2XXDGGZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5590

Model code: S102015T4E3R3CMM2XXDGGZ1XGXXXXXXXXXXXXXX

132L6838

S102025T4E3R3CMM2XXDIIZ1XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
25 HP, 460 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Dual Motor,
10 HP, 10 HP
RFI Filter Class A1/B, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 2
APU TIER: Tier 3

S102025T4E3R3CMM2XXDIIZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5590

Model code: S102025T4E3R3CMM2XXDIIZ1XGXXXXXXXXXXXXXX

132L6839

S102020T4E3R3CMM2XXDHHZ1XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
20 HP, 460 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Dual Motor,
7.5 HP, 7.5 HP
RFI Filter Class A1/B, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 2
APU TIER: Tier 3

S102020T4E3R3CMM2XXDHHZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5590

Model code: S102020T4E3R3CMM2XXDHHZ1XGXXXXXXXXXXXXXX

132L6840

S102040T4E3R3CMM2XXDJJZ1XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
40 HP, 460 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Dual Motor,
15 HP, 15 HP
RFI Filter Class A1/B, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 3
APU TIER: Tier 3

S102040T4E3R3CMM2XXDJJZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5593

Model code: S102040T4E3R3CMM2XXDJJZ1XGXXXXXXXXXXXXXX

132L7030

S102020T2E3R3CMN2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
20 HP, 230 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 3
APU TIER: Tier 2

S102020T2E3R3CMN2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5569

Model code: S102020T2E3R3CMN2XXSXXZ2XGXXXXXXXXXXXXXX

132L7333

S102030T6E01N0DDXDXSXXZXXGXXXXXXXKXXXXXX

APU CONSISTING OF:
FC-102 VFD
30 HP, 600 Volt, Nema 1

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
Output dV/dt Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
No Filter, BACNet IP,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: B2
APU TIER: Tier 2

S102030T6E01N0DDXDXSXXZXXGXXXXXXXKXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING: 007N0658

Model code: S102030T6E01N0DDXDXSXXZXXGXXXXXXXKXXXXXX

132L7356

S1021H5T4E123CMN4XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-102 VFD
1.5 HP, 460 Volt, Nema 12

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB0 No Relay Features,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: A5
APU TIER: Tier 2

S1021H5T4E123CMN4XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U5290
ELECTRICAL DRAWING: 007N0650

Model code: S1021H5T4E123CMN4XXSXXZ2XGXXXXXXXXXXXXXX

View: