S102040T6E012CMM2EXSXXZXXGXXXXXXXXXXXXXX

132L6830

APU CONSISTING OF:
FC-102 VFD
40 HP, 600 Volt, Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
Both Reactor & Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
No Filter, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: B2
APU TIER: Tier 3

S102040T6E012CMM2EXSXXZXXGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8476
ELECTRICAL DRAWING: 007N0777

Model code: S102040T6E012CMM2EXSXXZXXGXXXXXXXXXXXXXX

Product details

Gross weight 75.72 kg
Net weight 93.86 kg
Volume 0 l
EAN 5714853883837

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 040 40 HP
Voltage T6 600 Volt
Enclosure E01 Nema 1
Bypass 2C 2 Contactor Bypass
Switches M Main Disconnect Switch
Fusing M Main & Drive Fusing
Control Selection A 2 EMB2 Electro-mech bypass
Reactor E Both Reactor & Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI X No Filter
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 3 Tier 3
Frame Size B2 B2
Typecode Part 1 S102040T6E012CMM2EXS
Typecode Part 2 XXZXXGXXXXXXXXXXXXXX
Modelcode01 S102040T6E012CMM2EXS
Modelcode02 XXZXXGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-102P30KT6E21HXXGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Schematic 007N0777
Installation Drawing 176U8476
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 75.72
Calculated Gross Weight [kg] 93.86
Calculated Net Weight [lbs] 166.93405356
Calculated Gross Weight (lbs) 206.92591478
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 45degC/113degF
Minimum Temperature Rating 0degC/32degF
Humidity 95% Non-Cond.
Label - Frame Frame B2
Panel Tier Indicator Tier 3
Input Voltage 600 VAC,
Input frequency 3ph, 60 Hz,
Output Voltage MOTOR: 0-575 VAC,
Output frequency 3ph, 0-60 Hz
Input current in Normal Overlo 41.5 A,
Nominal output current NO 41 A,
Motor HP Rating (Single/CMS) 40 HP,
Motor FLA Rating (Single/CMS) 41 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 60 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type JJS-60
Short circuit current rating 5 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.21) / 40 (4.5)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 32 (3.6) / 40 (4.5)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0777
Layout Drawing Number 176U8476
ENCLOSURE LAYOUT 176U3840
ELECTRICAL LAYOUT 176U8470
DUAL MOTOR/REACTOR LAYOUT 174N5521
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality