S102020T4E3R3CMM2XXDHHZ1XGXXXXXXXXXXXXXX

132L6839

APU CONSISTING OF:
FC-102 VFD
20 HP, 460 Volt, Nema 3R

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Dual Motor,
7.5 HP, 7.5 HP
RFI Filter Class A1/B, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: 2
APU TIER: Tier 3

S102020T4E3R3CMM2XXDHHZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5590

Model code: S102020T4E3R3CMM2XXDHHZ1XGXXXXXXXXXXXXXX

Product details

Gross weight 118.19 kg
Net weight 100.05 kg
Volume 0 l
EAN 5714853883905

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 020 20 HP
Voltage T4 460 Volt
Enclosure E3R Nema 3R
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing M Main & Drive Fusing
Control Selection A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity D Dual Motor
MOTOR #1 H 7.5 HP
MOTOR #2 H 7.5 HP
Future Option Z NONE
RFI 1 RFI Filter Class A1/B
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 3 Tier 3
Frame Size 2 2
Typecode Part 1 S102020T4E3R3CMM2XXD
Typecode Part 2 HHZ1XGXXXXXXXXXXXXXX
Modelcode01 S102020T4E3R3CMM2XXD
Modelcode02 HHZ1XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-102P15KT4E20H1XGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Schematic 007N5590
Installation Drawing 185B7937
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 100.05
Calculated Gross Weight [kg] 118.19
Calculated Net Weight [lbs] 220.57253115
Calculated Gross Weight (lbs) 260.56439237
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E3R_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40 °C/ 104 °F
Minimum Temperature Rating 0 °C/ 32 °F
Humidity 95% Non-Cond.
Label - Frame 3R Frame 2
Panel Tier Indicator Tier 3
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output frequency 3Ø, 0 - 60 Hz
Dual Motor #1 Input Voltage MOTOR1: 0-460 VAC,
Dual Motor #2 Input Voltage MOTOR2: 0-460 VAC,
Input current in Normal Overlo 27 A,
Nominal output current NO 27 A,
Dual Motor 1 HP Rating 8 HP,
Dual Motor 1 FLA Rating 11.0 A,
Fuse 3 ID F18A, B, C
Fuse 3 Manufacturer -
Fuse 3 Type 600 VAC, 20 A, Class J
Connection 4 ID MTR1 (T1, T2, T3/ GND)
Connection 4 Torque 17 (1.9)/ 45 (5.1)
Connection 4 Type Use 60 °C Copper Cond.
Dual Motor 2 HP Rating 8 HP,
Dual Motor 2 FLA Rating 11.0 A,
Fuse 4 ID F19A, B, C
Fuse 4 Manufacturer -
Fuse 4 Type 600 VAC, 20 A, Class J
Connection 5 ID MTR2 (T1, T2, T3/ GND)
Connection 5 Torque 17 (1.9)/ 45 (5.1)
Connection 5 Type Use 60 °C Copper Cond.
Fuse 6 ID F13A, B
Fuse 6 Manufacturer -
Fuse 6 Type 600 VAC, 0.8 A, Class CC
Fuse 7 ID F12
Fuse 7 Manufacturer -
Fuse 7 Type 250 VAC, 3 A, Class Supp.
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 45 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type JJS-40
Short circuit current rating 50 KA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.2)/ 45 (5.1)
Connection 1 Type Use 60 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N5590
Layout Drawing Number 185B7937
ELECTRICAL LAYOUT 199L2449
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality