S1021H5T4E123CMN4XXSXXZ2XGXXXXXXXXXXXXXX

132L7356

APU CONSISTING OF:
FC-102 VFD
1.5 HP 460 VoltNema 12

3 Contactor Bypass Main Disconnect Switch
100kA SCCR EMB0 No Relay Features
No Reactor/Filter No Brake Chopper
Graphical No Conformal Coating
Single Motor
X X
RFI Filter Standard No Communication Cards
No Input/Output Cards No Option C2
No Software option No Option D Cards

FRAME SIZE: A5
APU TIER: Tier 2

S1021H5T4E123CMN4XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U5290
ELECTRICAL DRAWING: 007N0650

Model code: S1021H5T4E123CMN4XXSXXZ2XGXXXXXXXXXXXXXX
Re-configure

Product details

Gross weight 48.36 Kilogram
Net weight 30.22 Kilogram
EAN 5714853889150

 

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 1H5 1.5 HP
Voltage T4 460 Volt
Enclosure E12 Nema 12
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing N 100kA SCCR
Control Selection A 4 EMB0 No Relay Features
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI 2 RFI Filter Standard
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 2 Tier 2
Frame Size A5 A5
Typecode Part 1 S1021H5T4E123CMN4XXS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXX
Modelcode01 S1021H5T4E123CMN4XXS
Modelcode02 XXZ2XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-102P1K1T4E55H2XGX FC-102P1K1T4E55H2XGX
Drive Typecode Part 2 7SXSXXXXAXBXCXXXXDX 7SXSXXXXAXBXCXXXXDX
Schematic 007N0650 007N0650
Installation Drawing 176U5290 176U5290
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 30.22
Calculated Gross Weight [kg] 48.36
Calculated Net Weight [lbs] 66.624
Calculated Gross Weight (lbs) 106.616
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12 UL Type 12
Ambient temp. normal overload 40degC/104degF 40degC/104degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame A5 Frame A5
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 480 VAC, 480 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 3.3 A, 3.3 A,
Motor HP Rating (Single/CMS) 1.5 HP, 1.5 HP,
Motor FLA Rating (Single/CMS) 3 A, 3 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 1 ID F15A, B, C F15A, B, C
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 4 A, CLASS J 600 VAC, 4 A, CLASS J
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type LP-CC-6 LP-CC-6
Short circuit current rating 100 kA 100 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 17 (1.9)/ 25 (2.8) 17 (1.9)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 20 (2.3)/ 25 (2.8) 20 (2.3)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N0650 007N0650
Layout Drawing Number 176U5290 176U5290
ENCLOSURE LAYOUT 176U8464 176U8464
ELECTRICAL LAYOUT 176U5292 176U5292
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5 SDS: 1.58, z/h: 1.0, ip: 1.5
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality