S102015T4E3R3CMM2XXDGGZ1XGXXXXXXXXXXXXXX

132L6837

APU CONSISTING OF:
FC-102 VFD
15 HP 460 VoltNema 3R

3 Contactor Bypass Main Disconnect Switch
Main & Drive Fusing EMB2 Electro-mech bypass
No Reactor/Filter No Brake Chopper
Graphical No Conformal Coating
Dual Motor
5.0 HP 5.0 HP
RFI Filter Class A1/B No Communication Cards
No Input/Output Cards No Option C2
No Software option No Option D Cards

FRAME SIZE: 2
APU TIER: Tier 3

S102015T4E3R3CMM2XXDGGZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5590

Model code: S102015T4E3R3CMM2XXDGGZ1XGXXXXXXXXXXXXXX
Re-configure

Product details

Gross weight 118.19 Kilogram
Net weight 100.05 Kilogram
EAN 5714853883882

 

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 015 15 HP
Voltage T4 460 Volt
Enclosure E3R Nema 3R
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing M Main & Drive Fusing
Control Selection A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity D Dual Motor
MOTOR #1 G 5.0 HP
MOTOR #2 G 5.0 HP
Future Option Z NONE
RFI 1 RFI Filter Class A1/B
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 3 Tier 3
Frame Size 2 2
Typecode Part 1 S102015T4E3R3CMM2XXD
Typecode Part 2 GGZ1XGXXXXXXXXXXXXXX
Modelcode01 S102015T4E3R3CMM2XXD
Modelcode02 GGZ1XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-102P11KT4E20H1XGX FC-102P11KT4E20H1XGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX XXXSXXXXAXBXCXXXXDX
Schematic 007N5590 007N5590
Installation Drawing 185B7937 185B7937
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 100.05
Calculated Gross Weight [kg] 118.19
Calculated Net Weight [lbs] 220.573
Calculated Gross Weight (lbs) 260.564
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E3R_Danfoss_PL.btw OP100_E3R_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R UL Type 3R
Ambient temp. normal overload 40degC/104degF 40degC/104degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame 3R Frame 2 3R Frame 2
Panel Tier Indicator Tier 3 Tier 3
Input Voltage 480 VAC, 480 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Dual Motor #1 Input Voltage MOTOR1: 0-460 VAC, MOTOR1: 0-460 VAC,
Dual Motor #2 Input Voltage MOTOR2: 0-460 VAC, MOTOR2: 0-460 VAC,
Input current in Normal Overlo 21.6 A, 21.6 A,
Dual Motor 1 HP Rating 5 HP, 5 HP,
Dual Motor 1 FLA Rating 7.6 A, 7.6 A,
Fuse 3 ID F18A, B, C F18A, B, C
Fuse 3 Manufacturer - -
Fuse 3 Type 600 VAC, 15 A, CLASS J 600 VAC, 15 A, CLASS J
Connection 4 ID MTR1 (T1, T2, T3/ GND) MTR1 (T1, T2, T3/ GND)
Connection 4 Torque 17 (1.9)/ 45 (5.1) 17 (1.9)/ 45 (5.1)
Connection 4 Type Use 60 °C Copper Cond. Use 60 °C Copper Cond.
Dual Motor 2 HP Rating 5 HP, 5 HP,
Dual Motor 2 FLA Rating 7.6 A, 7.6 A,
Fuse 4 ID F19A, B, C F19A, B, C
Fuse 4 Manufacturer - -
Fuse 4 Type 600 VAC, 15 A, Class J 600 VAC, 15 A, Class J
Connection 5 ID MTR2 (T1, T2, T3/ GND) MTR2 (T1, T2, T3/ GND)
Connection 5 Torque 17 (1.9)/ 45 (5.1) 17 (1.9)/ 45 (5.1)
Connection 5 Type Use 60 °C Copper Cond. Use 60 °C Copper Cond.
Fuse 6 ID F13A, B F13A, B
Fuse 6 Manufacturer - -
Fuse 6 Type 600 VAC, 0.8 A, Class CC 600 VAC, 0.8 A, Class CC
Fuse 7 ID F12 F12
Fuse 7 Manufacturer - -
Fuse 7 Type 250 VAC, 3 A, Class Supp. 250 VAC, 3 A, Class Supp.
Fuse 1 ID F15A, B, C F15A, B, C
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 35 A, CLASS J 600 VAC, 35 A, CLASS J
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type JJS-40 JJS-40
Short circuit current rating 50 kA 50 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 55 (6.2)/ 45 (5.1) 55 (6.2)/ 45 (5.1)
Connection 1 Type Use 60 °C Copper Cond. Use 60 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N5590 007N5590
Layout Drawing Number 185B7937 185B7937
ELECTRICAL LAYOUT 199L2429 199L2429
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality