S102030T6E01N0DDXDXSXXZXXGXXXXXXXKXXXXXX

132L7333

APU CONSISTING OF:
FC-102 VFD
30 HP, 600 Volt, Nema 1

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
Output dV/dt Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X
No Filter, BACNet IP,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: B2
APU TIER: Tier 2

S102030T6E01N0DDXDXSXXZXXGXXXXXXXKXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING: 007N0658

Model code: S102030T6E01N0DDXDXSXXZXXGXXXXXXXKXXXXXX

Product details

Gross weight 67.73 kg
Net weight 49.59 kg
Volume 0 l
EAN 5714853888573

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 030 30 HP
Voltage T6 600 Volt
Enclosure E01 Nema 1
Bypass N0 No Bypass
Switches D Drive Disconnect Switch
Fusing D Drive Fusing
Control Selection A X No Control Selection A
Reactor D Output dV/dt Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI X No Filter
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A K BACNet IP
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 2 Tier 2
Frame Size B2 B2
Typecode Part 1 S102030T6E01N0DDXDXS
Typecode Part 2 XXZXXGXXXXXXXKXXXXXX
Modelcode01 S102030T6E01N0DDXDXS
Modelcode02 XXZXXGXXXXXXXKXXXXXX
Drive Typecode Part 1 FC-102P22KT6E21HXXGX
Drive Typecode Part 2 7XXSXXXXAKBXCXXXXDX
Schematic 007N0658
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 49.59
Calculated Gross Weight [kg] 67.73
Calculated Net Weight [lbs] 109.32725457
Calculated Gross Weight (lbs) 149.31911579
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 45 °C/ 113 °F
Minimum Temperature Rating 0 °C/ 32 °F
Humidity 95% Non-Cond.
Label - Frame Frame B2
Panel Tier Indicator Tier 2
Input Voltage 600 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-575 VAC,
Output frequency 3Ø, 0 - 60 Hz
Input current in Normal Overlo 32.7 A,
Nominal output current NO 32 A,
Motor HP Rating (Single/CMS) 30 HP,
Motor FLA Rating (Single/CMS) 32 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type JJS-50
Short circuit current rating 100 KA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.21) / 40 (4.5)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 35 (4.0) / 40 (4.5)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0658
Layout Drawing Number 176U8475
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality