FVR strainer is used in heating and hotwaterservice systems to protect the fittings. The strainer filter traps foreign matters in the pipe water like welding beads, swarf, sand, etc.FVR must be fitted in the system flow to protect the fittings from external foreign matters. FVR must also be fitted ahead of sensitive components like meters, pumps,control valves to protect against internal foreign matters
Показано 12 продуктів