The relief valve is used for protecting the compo-nents of a system against overload as a result of apressure peak.Further, the valve is designed for controlling/limiting the system pressure by draining off thesurplus water from the pressure side.The valve is designed for tap water, i.e. withoutadditives of any kind to the medium.(EU-drinking water directive 98/83/EC).
Shows 11 product(s)
VRH 60 25-80 bar
Pretok [l/min] [maks.]: 60, Pretok [gpm] [Maks]: 15.8, 25 barg - 80 barg, 362 psig - 1160 psig
VRH 60 80-140 bar
Pretok [l/min] [maks.]: 60, Pretok [gpm] [Maks]: 15.8, 80 barg - 140 barg, 1160 psig - 2030 psig
VRH 120 25-80 bar
Pretok [l/min] [maks.]: 120, Pretok [gpm] [Maks]: 31.7, 25 barg - 80 barg, 362 psig - 1160 psig
VRH 120 80-140 bar
Pretok [l/min] [maks.]: 120, Pretok [gpm] [Maks]: 31.7, 80 barg - 140 barg, 1160 psig - 2030 psig
VRH 30 10-40 bar
Pretok [l/min] [maks.]: 30, Pretok [gpm] [Maks]: 7.9, 10 barg - 40 barg, 145 psig - 580 psig
VRH 30 25-140 bar
Pretok [l/min] [maks.]: 30, Pretok [gpm] [Maks]: 7.9, 25 barg - 140 barg, 362 psig - 2030 psig
VRH 30 45-210 bar
Pretok [l/min] [maks.]: 30, Pretok [gpm] [Maks]: 7.9, 45 barg - 210 barg, 652 psig - 3045 psig
VRH 30 CA 25-140 bar
Pretok [l/min] [maks.]: 30, Pretok [gpm] [Maks]: 7.9, 25 barg - 140 barg, 362 psig - 2030 psig
VRH 5 CA 30-120 bar
Pretok [l/min] [maks.]: 5, Pretok [gpm] [Maks]: 1.3, 25 barg - 100 barg, 362 psig - 1450 psig
VRH 5 30-120 bar
Pretok [l/min] [maks.]: 5, Pretok [gpm] [Maks]: 1.3, 25 barg - 100 barg, 362 psig - 1450 psig