Hai cercato:

link connect

Forse cercavi

Mostra 7 prodotto(i)

175G0174

VLT® Decentral Access Module, 25A, PN

The Decentral Access Module DAM 510 is a central interface to the
decentral servo system. It is used to connect ISD 510 and DSD 510 to the
servo system via a hybrid feed-in cable. The DAM 510 supplies the
decentral servo drives with DC-link, UAUX, STO and the Ethernet-based
fieldbus via the hybrid cable. The DAM 510 provides functions such as:

- Overcurrent protection of the hybrid cable
- Overvoltage protection
- Charging circuit of the DC-link

DC-link voltage: 565-680 +/-10%
Output current DC-link: 25A
Bus system: PROFINET
Protection rating: IP20

175G0169

VLT® Decentral Access Module, 15A, PL

The Decentral Access Module DAM 510 is a central interface to the
decentral servo system. It is used to connect ISD 510 and DSD 510 to the
servo system via a hybrid feed-in cable. The DAM 510 supplies the
decentral servo drives with DC-link, UAUX, STO and the Ethernet-based
fieldbus via the hybrid cable. The DAM 510 provides functions such as:

- Overcurrent protection of the hybrid cable
- Overvoltage protection
- Charging circuit of the DC-link

DC-link voltage: 565-680 +/-10%
Output current DC-link: 15A
Bus system: POWERLINK
Protection rating: IP20

175G0173

VLT® Decentral Access Module, 25A, EC

The Decentral Access Module DAM 510 is a central interface to the
decentral servo system. It is used to connect ISD 510 and DSD 510 to the
servo system via a hybrid feed-in cable. The DAM 510 supplies the
decentral servo drives with DC-link, UAUX, STO and the Ethernet-based
fieldbus via the hybrid cable. The DAM 510 provides functions such as:

- Overcurrent protection of the hybrid cable
- Overvoltage protection
- Charging circuit of the DC-link

DC-link voltage: 565-680 +/-10%
Output current DC-link: 25A
Bus system: EtherCAT
Protection rating: IP20

175G0175

VLT® Aux. Capacitors Module, 0.8kWs, PL

The Auxiliary Capacitors Module ACM 510 can be connected to the system
to store energy or as DC-link capacitance buffer.

DC-link voltage: 565-680 +/-10%
Storable energy: max. 770 J
Bus system: POWERLINK
Protection rating: IP20

Visualizza: