VLT® Aux. Capacitors Module, 0.8kWs, PL

175G0175

The Auxiliary Capacitors Module ACM 510 can be connected to the system
to store energy or as DC-link capacitance buffer.

DC-link voltage: 565-680 +/-10%
Storable energy: max. 770 J
Bus system: POWERLINK
Protection rating: IP20

Dettagli prodotto

Peso lordo 3.8 kg
Peso netto 3.5 kg
Volume 24.168 dm3
EAN 5714853170340

Accessories DSD 510

Gamma Prodotto DSD VLT® Decentral Servo Drive
Variante prodotto (510) ISD 510

Accessories ISD 510

Product Group VLT® Integrated Servo Drive
Product Variant (510) ISD 510

Accessories MSD 510

Product Group VLT® Multiaxis Servo Drive MSD
Product Variant MSD 510 Servo Drive Module 511
MSD 510 Servo Drive Module 512

Accessori

Parti di ricambio

Sostituzione

Sostituzione

Sostituzione

Servizi

Software

Software and firmware to extend functionality