VLT® Decentral Access Module, 15A, PL

175G0169

The Decentral Access Module DAM 510 is a central interface to the
decentral servo system. It is used to connect ISD 510 and DSD 510 to the
servo system via a hybrid feed-in cable. The DAM 510 supplies the
decentral servo drives with DC-link, UAUX, STO and the Ethernet-based
fieldbus via the hybrid cable. The DAM 510 provides functions such as:

- Overcurrent protection of the hybrid cable
- Overvoltage protection
- Charging circuit of the DC-link

DC-link voltage: 565-680 +/-10%
Output current DC-link: 15A
Bus system: POWERLINK
Protection rating: IP20

Dettagli prodotto

Peso lordo 3.3 kg
Peso netto 3 kg
Volume 24.168 dm3
EAN 5714853170180

Accessories DSD 510

Gamma Prodotto DSD VLT® Decentral Servo Drive
Variante prodotto (510) ISD 510

Accessories ISD 510

Product Group VLT® Integrated Servo Drive
Product Variant (510) ISD 510

Accessories MSD 510

Product Group VLT® Multiaxis Servo Drive MSD
Product Variant MSD 510 Servo Drive Module 511
MSD 510 Servo Drive Module 512

Accessori

Parti di ricambio

Sostituzione

Sostituzione

Sostituzione

Servizi

Software

Software and firmware to extend functionality