Shows 46 product(s)
Floor Heating Controls, Danfoss Icon, Radio module, 5.0 V, Number of channels: 0, Attachable
For wireless connection to 24 V Master Controllers, Wireless
Floor Heating Controls, Danfoss Icon, Zigbee repeater, 230.0 V, Number of channels: 0, Plug-in
Zigbee Repeater is used to extend the range between Zigbee devices, Wireless
Floor Heating Controls, Danfoss Icon, Wiring center, 230.0 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall
Icon Wiring center 230V, 8 channels, EU version, Wired 230V
Floor Heating Controls, Danfoss Icon, Expansion module, 230.0 V, Number of channels: 0, Attachable
Global away, cooling input, dew point sensor, cooling change-over, supply temperature control, Wired 24V
Floor Heating Controls, Danfoss Icon, Master Controller, 230.0 V, Output voltage [V] AC: 24, Number of channels: 10, On-wall
OTA, for 24V actuators, 10 channels, upgradeable to wireless, Wireless/Wired 24V