Floor Heating Controls, Danfoss Icon, Zigbee repeater, 230.0 V, Number of channels: 0, Plug-in
088U1131
Zigbee Repeater is used to extend the range between Zigbee devices, Wireless
Zigbee Repeater is used to extend the range between Zigbee devices, Wireless
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 2.468 Liter |
EAN | 5702425244162 |
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 2.468 Liter |
EAN | 5702425244162 |
App control enabled | No |
China RoHS compliance | Out of scope |
Description | Zigbee Repeater is used to extend the range between Zigbee devices |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Zigbee repeater |
In scope of WEEE | Yes |
Installation | Plug-in |
Interfaces | Wireless |
IP protection class | IP20 |
Number of channels | 0 |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Remote conrtrol |
Supply voltage [V] | 230 V |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Icon |
Wireless transmission [m] [Max] | 30 m |
App control enabled | No |
China RoHS compliance | Out of scope |
Description | Zigbee Repeater is used to extend the range between Zigbee devices |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Zigbee repeater |
In scope of WEEE | Yes |
Installation | Plug-in |
Interfaces | Wireless |
IP protection class | IP20 |
Number of channels | 0 |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Remote conrtrol |
Supply voltage [V] | 230 V |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Icon |
Wireless transmission [m] [Max] | 30 m |