Floor Heating Controls, Danfoss Icon™ 230V Wiring Center, Wiring center, 230 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall
088U1040
Icon Wiring center 230V, 8 channels, EU version, Wired 230V
Icon Wiring center 230V, 8 channels, EU version, Wired 230V
Gross weight | 1.062 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 3.344 Liter |
EAN | 5715162158098 |
Gross weight | 1.062 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 3.344 Liter |
EAN | 5715162158098 |
App control enabled | No |
Automatic balancing | No |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Icon Wiring center 230V, 8 channels, EU version |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Fits into switch frames | No |
Heating control type | Wiring center |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 230V |
Masters connected [Max] | 3 |
NC/NO | NC |
Number of actuators max | 14 |
Number of channels | 8 |
Number of outputs [pc] | 14 pc |
Output voltage [V] AC | 230 V |
Product group | Floor Heating Controls |
Pump relay | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 47d1e4a0-49a9-4d27-9ec9-72f9a817dfce |
SCIP dossier product name | Danfoss Icon 230V Wiring Center |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | Danfoss Icon™ 230V Wiring Center |
UNSPSC CODE | 41112209 |
Upgradable to wireless | No |
Usage | For 230V actuators |
App control enabled | No |
Automatic balancing | No |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Icon Wiring center 230V, 8 channels, EU version |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Fits into switch frames | No |
Heating control type | Wiring center |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 230V |
Masters connected [Max] | 3 |
NC/NO | NC |
Number of actuators max | 14 |
Number of channels | 8 |
Number of outputs [pc] | 14 pc |
Output voltage [V] AC | 230 V |
Product group | Floor Heating Controls |
Pump relay | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 47d1e4a0-49a9-4d27-9ec9-72f9a817dfce |
SCIP dossier product name | Danfoss Icon 230V Wiring Center |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | Danfoss Icon™ 230V Wiring Center |
UNSPSC CODE | 41112209 |
Upgradable to wireless | No |
Usage | For 230V actuators |