Floor Heating Controls, Danfoss Icon, Expansion module, 230.0 V, Number of channels: 0, Attachable
088U1100
Global away, cooling input, dew point sensor, cooling change-over, supply temperature control, Wired 24V
Global away, cooling input, dew point sensor, cooling change-over, supply temperature control, Wired 24V
Gross weight | 0.67 Kilogram |
Net weight | 0.039 Kilogram |
Volume | 2.632 Liter |
EAN | 5702425147548 |
Gross weight | 0.67 Kilogram |
Net weight | 0.039 Kilogram |
Volume | 2.632 Liter |
EAN | 5702425147548 |
App control enabled | Yes |
Away input | Yes |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Global away, cooling input, dew point sensor, cooling change-over, supply temperature control |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Expansion module |
In scope of WEEE | Yes |
Installation | Attachable |
Interfaces | Wired 24V |
IP protection class | IP20 |
Number of channels | 0 |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Pre-defined applications |
Supply voltage [V] | 230 V |
Type | Danfoss Icon |
UNSPSC CODE | 41112209 |
Usage | For Master Controller |
App control enabled | Yes |
Away input | Yes |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Global away, cooling input, dew point sensor, cooling change-over, supply temperature control |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Expansion module |
In scope of WEEE | Yes |
Installation | Attachable |
Interfaces | Wired 24V |
IP protection class | IP20 |
Number of channels | 0 |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Pre-defined applications |
Supply voltage [V] | 230 V |
Type | Danfoss Icon |
UNSPSC CODE | 41112209 |
Usage | For Master Controller |