Floor Heating Controls, Danfoss Icon, Radio module, 5.0 V, Number of channels: 0, Attachable
088U1103
For wireless connection to 24 V Master Controllers, Wireless
For wireless connection to 24 V Master Controllers, Wireless
Gross weight | 0.308 Kilogram |
Net weight | 0.094 Kilogram |
Volume | 2.632 Liter |
EAN | 5702425147081 |
Gross weight | 0.308 Kilogram |
Net weight | 0.094 Kilogram |
Volume | 2.632 Liter |
EAN | 5702425147081 |
App control enabled | Yes |
China RoHS compliance | Out of scope |
Description | For wireless connection to 24 V Master Controllers |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Radio module |
In scope of WEEE | Yes |
Installation | Attachable |
Interfaces | Wireless |
Number of channels | 0 |
On-wall | Yes |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Remote conrtrol |
Supply voltage [V] | 5 V |
Transmission frequency [MHz] | 868.6 MHz |
Type | Danfoss Icon |
UNSPSC CODE | 40101830 |
Usage | For Master Controller |
Wireless transmission [m] [Max] | 35 m |
App control enabled | Yes |
China RoHS compliance | Out of scope |
Description | For wireless connection to 24 V Master Controllers |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Radio module |
In scope of WEEE | Yes |
Installation | Attachable |
Interfaces | Wireless |
Number of channels | 0 |
On-wall | Yes |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Suitable for | Remote conrtrol |
Supply voltage [V] | 5 V |
Transmission frequency [MHz] | 868.6 MHz |
Type | Danfoss Icon |
UNSPSC CODE | 40101830 |
Usage | For Master Controller |
Wireless transmission [m] [Max] | 35 m |