Shows 4,508 product(s)
VLT® Power Supply Module, 20kW, EC
The Power Supply Module PSM 510 is the power supply to the MSD 510, ISD
510 and DSD 510 servo system. The DC-link and 24/48 V DC are distributed
via the backlink in the backplates to all system modules.
Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 20 kW
Peak power: 40kW
Bus system: EtherCAT
Protection rating: IP20
VLT® Power Supply Module, 30kW, PN
The Power Supply Module PSM 510 is the power supply to the MSD 510, ISD
510 and DSD 510 servo system. The DC-link and 24/48 V DC are distributed
via the backlink in the backplates to all system modules.
Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 30 kW
Peak power: 60kW
Bus system: PROFINET
Protection rating: IP20
VLT® Power Supply Module, 10kW, EC
The Power Supply Module PSM 510 is the power supply to the MSD 510, ISD
510 and DSD 510 servo system. The DC-link and 24/48 V DC are distributed
via the backlink in the backplates to all system modules.
Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 10 kW
Peak power: 20kW
Bus system: EtherCAT
Protection rating: IP20
VLT® Power Supply Module, 20kW, PN
The Power Supply Module PSM 510 is the power supply to the MSD 510, ISD
510 and DSD 510 servo system. The DC-link and 24/48 V DC are distributed
via the backlink in the backplates to all system modules.
Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 20 kW
Peak power: 40kW
Bus system: PROFINET
Protection rating: IP20
VLT® Power Supply Module, 30kW, EC
The Power Supply Module is the power supply to the MSD 510, ISD 510 and
DSD 510 servo system. The DC-link and 24/48 V DC are distributed via the
backlink in the backplates to all system modules.
Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 30 kW
Peak power: 60kW
Bus system: EtherCAT
Protection rating: IP20