Danfoss Ally™ Protect

014G0200

Tamper proof shell for the Ally™ and ECO™ eTRVs with RA adapter type

Product details

Gross weight 0.076 Kilogram
Net weight 0.048 Kilogram
Volume 0.496 Liter
EAN 5715162135303

 

Adapter type RA
Application Heating
Approval CE
China RoHS compliance Out of scope
Colour Grey RAL 7035
Deformation strength [N] 500 N
Description Tamper proof shell for the Ally™ and ECO™ eTRVs with RA adapter type
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Length [mm] 100 mm
Product group Danfoss Ally™
REACH Candidate List substances No
Type Danfoss Ally™ Protect
UK RoHS compliance Out of scope
Usage For electronic thermostatic radiator valve controllers
Width [mm] 60 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality