Danfoss Ally™ Gateway, Zigbee

014G2400

Danfoss Ally™ Gateway, Zigbee

Produktdetails

Gross weight 250 Gram
Net weight 70 Gram
Volume 0.767 Liter
EAN 5702424056544

 

Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Residential (pollution degree 2)
Radiators, water-based floor heating
Approval CE
UA.TR.089
EAC
UKCA
Cable length [m] 1 m
CE evaluated Yes
China RoHS compliance Out of scope
Colour RAL 9016
Contain batteries No
Description Danfoss Ally™ Gateway
Display type No display
EEE category 5 small equipment (any external dimension < 50 cm)
Function Control thermostat
Height [mm] 95 mm
In scope of WEEE Yes
Length [mm] 95 mm
Output voltage [V] DC 5 V
Pollution degree 2
Power consumption (standby) [W] 2 W
Power consumption [W] 5 W
Product group Danfoss Ally™
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Boric acid (CAS no. 11113-50-1)
Boric acid (CAS no. 10043-35-3)
Tertaboron disodium heptaoxyde, hydrate (CAS no. 12267-73-1)
Disodium tetraborate decahydrate (CAS no. 1303-96-4)
Disodium tetraborate, anhydrous (CAS no. 1330-43-4)
Disodium tetraborate pentahydrate (CAS no. 12179-04-3)
SCIP dossier no. fdf53f84-81cb-49a9-8efd-52ee32d59eda
SCIP dossier product name Danfoss Ally Gateway
Software class A
Storage temperature [°C] [Max] 60 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 110 V
Supply voltage frequency [Hz] 50 Hz
System integration Danfoss Ally™
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 5 °C
Thermostat IP Class 20
Transmission [m] [Max] 30 m
Transmission frequency [GHz] 2.4 GHz
Transmission power [mW] [Max] 79 mW
Transport temperature [°C] [Max] 60 °C
Transport temperature [°C] [Min] -20 °C
Type Danfoss Ally™ Gateway
Voice assistant compatibility Amazon Alexa
Google Assistant
Google Home
Width [mm] 23 mm
Wireless standard Zigbee

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality