VLT® Power Supply Module, 20kW, PN

175G0165

The Power Supply Module PSM 510 is the power supply to the MSD 510, ISD
510 and DSD 510 servo system. The DC-link and 24/48 V DC are distributed
via the backlink in the backplates to all system modules.

Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 20 kW
Peak power: 40kW
Bus system: PROFINET
Protection rating: IP20

Product details

Gross weight 6.3 kg
Net weight 6 kg
Volume 0.332 hl
EAN 5714853179404

Accessories DSD 510

Product Group VLT® Decentral Servo Drive DSD
Product Variant (510) 510

Accessories ISD 510

Product Group VLT® Integrated Servo Drive
Product Variant (510) ISD 510

Accessories MSD 510

Product Group VLT® Multiaxis Servo Drive MSD
Product Variant MSD 510 Servo Drive Module 511
MSD 510 Servo Drive Module 512

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality