Radiator thermostat, Danfoss Ally™, Adapter type: RA; M30, 2.4 GHz
014G2420
Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee, RA; M30, Zigbee
Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee, RA; M30, Zigbee
Gross weight | 0.244 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.487 Liter |
EAN | 5702425245008 |
Gross weight | 0.244 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.487 Liter |
EAN | 5702425245008 |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Actuator type | Electromechanical |
Adapter type |
RA M30 |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
UA.TR.089 CE UKCA EAC |
Ball pressure test temperature [°C] | 75 °C |
Battery lifetime [Years] | 2 yr |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Control | PID |
Description | Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee |
Display type | LCD with backlight |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 |
|
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product group | Radiator thermostat |
Product width [mm] | 55 mm |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
Safety classification | Type 1 |
SCIP dossier no. | a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c |
SCIP dossier product name | Danfoss Ally eTRV - Electronic thermostatic radiator valve |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Danfoss Ally™ |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermostat IP Class | 20 |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Ally™ |
UK RoHS compliance | Yes |
Water temperature [°C] [Max] | 90 °C |
Weight per battery | 23 g |
Wireless standard | Zigbee |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Actuator type | Electromechanical |
Adapter type |
RA M30 |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
UA.TR.089 CE UKCA EAC |
Ball pressure test temperature [°C] | 75 °C |
Battery lifetime [Years] | 2 yr |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Control | PID |
Description | Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee |
Display type | LCD with backlight |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 |
|
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product group | Radiator thermostat |
Product width [mm] | 55 mm |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
Safety classification | Type 1 |
SCIP dossier no. | a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c |
SCIP dossier product name | Danfoss Ally eTRV - Electronic thermostatic radiator valve |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Danfoss Ally™ |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermostat IP Class | 20 |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Ally™ |
UK RoHS compliance | Yes |
Water temperature [°C] [Max] | 90 °C |
Weight per battery | 23 g |
Wireless standard | Zigbee |