Shows 157 product(s)
Function module, ICC 50
Product description: Function Module, Product Type: ICC 50, Kv value [m³/h]: 40.00, Cv value [gal/min]: 46.00, Used for product: ICV 50
Function module, ICC 32
Product description: Function Module, Product Type: ICC 32, Kv value [m³/h]: 17.00, Cv value [gal/min]: 20.00, Used for product: ICV 32
Function module, ICC 50
Product description: Function Module, Product Type: ICC 50, Kv value [m³/h]: 40.40, Cv value [gal/min]: 47.10, Used for product: ICV 50
Ecodamper, ICD 50
Product description: Damper and Check valve, Product Type: ICD 50, Kv value [m³/h]: 28.20, Cv value [gal/min]: 32.90, Used for product: ICV 50
Ecodamper, ICD 32
Product description: Damper and Check valve, Product Type: ICD 32, Kv value [m³/h]: 12.10, Cv value [gal/min]: 14.10, Used for product: ICV 32
Ecodamper, ICD 32 + ICC 32
Product description: Damper and Check valve, Product Type: ICD 32 + ICC 32, Kv value [m³/h]: 12.10, Cv value [gal/min]: 14.10, Used for product: ICV 32
Ecodamper, ICD 50 + ICC 50
Product description: Damper and Check valve, Product Type: ICD 50 + ICC 50, Kv value [m³/h]: 28.20, Cv value [gal/min]: 32.90, Used for product: ICV 50