Function module, ICC 50
027H5202
Product description: Function Module, Product Type: ICC 50, Kv value [m³/h]: 40.400, Cv value [gal/min]: 47.100, Used for product: ICV 50
Product description: Function Module, Product Type: ICC 50, Kv value [m³/h]: 40.400, Cv value [gal/min]: 47.100, Used for product: ICV 50
Gross weight | 5.044 Kilogram |
Net weight | 2.7 Kilogram |
Volume | 8.68 Liter |
EAN | 5715162143865 |
Gross weight | 5.044 Kilogram |
Net weight | 2.7 Kilogram |
Volume | 8.68 Liter |
EAN | 5715162143865 |
Contain batteries | No |
Cv value [gal/min] | 47.1 gal/min |
Kv value [m³/h] | 40.4 m³/h |
Packing format | Single pack |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | ICC 50 |
Used for product | ICV 50 |
Contain batteries | No |
Cv value [gal/min] | 47.1 gal/min |
Kv value [m³/h] | 40.4 m³/h |
Packing format | Single pack |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | ICC 50 |
Used for product | ICV 50 |