Ecodamper, ICD 50 + ICC 50
027H5201
Product description: Damper and Check valve, Product Type: ICD 50 + ICC 50, Kv value [m³/h]: 28.2, Cv value [gal/min]: 32.9, Used for product: ICV 50
Product description: Damper and Check valve, Product Type: ICD 50 + ICC 50, Kv value [m³/h]: 28.2, Cv value [gal/min]: 32.9, Used for product: ICV 50
Gross weight | 20 Kilogram |
Net weight | 11.2 Kilogram |
Volume | 106.088 Liter |
EAN | 5715162163887 |
Gross weight | 20 Kilogram |
Net weight | 11.2 Kilogram |
Volume | 106.088 Liter |
EAN | 5715162163887 |
Contain batteries | No |
Cv value [gal/min] | 32.9 gal/min |
Kv value [m³/h] | 28.2 m³/h |
Packing format | Single pack |
Product description | Damper and Check valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Ecodamper |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R717 |
Type | ICD 50 + ICC 50 |
Used for product | ICV 50 |
Contain batteries | No |
Cv value [gal/min] | 32.9 gal/min |
Kv value [m³/h] | 28.2 m³/h |
Packing format | Single pack |
Product description | Damper and Check valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Ecodamper |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R717 |
Type | ICD 50 + ICC 50 |
Used for product | ICV 50 |