Function module, ICC 50
027H5017
Product description: Function Module, Product Type: ICC 50, Kv value [m³/h]: 40.00, Cv value [gal/min]: 46.00, Used for product: ICV 50
Product description: Function Module, Product Type: ICC 50, Kv value [m³/h]: 40.00, Cv value [gal/min]: 46.00, Used for product: ICV 50
Gross weight | 1.077 Kilogram |
Net weight | 0.9 Kilogram |
Volume | 3.335 Liter |
EAN | 5715162143858 |
Gross weight | 1.077 Kilogram |
Net weight | 0.9 Kilogram |
Volume | 3.335 Liter |
EAN | 5715162143858 |
Contain batteries | No |
Cv value [gal/min] | 46 gal/min |
Kv value [m³/h] | 40 m³/h |
Packing format | Single pack |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | ICC 50 |
Used for product | ICV 50 |
Contain batteries | No |
Cv value [gal/min] | 46 gal/min |
Kv value [m³/h] | 40 m³/h |
Packing format | Single pack |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | ICC 50 |
Used for product | ICV 50 |