Ecodamper, ICD 32 + ICC 32
027H3201
Product description: Damper and Check valve, Product Type: ICD 32 + ICC 32, Kv value [m³/h]: 12.100, Cv value [gal/min]: 14.100, Used for product: ICV 32
Product description: Damper and Check valve, Product Type: ICD 32 + ICC 32, Kv value [m³/h]: 12.100, Cv value [gal/min]: 14.100, Used for product: ICV 32
Gross weight | 14.4 Kilogram |
Net weight | 10.2 Kilogram |
Volume | 106.088 Liter |
EAN | 5715162143834 |
Gross weight | 14.4 Kilogram |
Net weight | 10.2 Kilogram |
Volume | 106.088 Liter |
EAN | 5715162143834 |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 14.1 gal/min |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 12.1 m³/h |
Packing format | Single pack |
Product description | Damper and Check valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Ecodamper |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R717 |
Type | ICD 32 + ICC 32 |
UK RoHS compliance | Out of scope |
Used for product | ICV 32 |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 14.1 gal/min |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 12.1 m³/h |
Packing format | Single pack |
Product description | Damper and Check valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Ecodamper |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R717 |
Type | ICD 32 + ICC 32 |
UK RoHS compliance | Out of scope |
Used for product | ICV 32 |