Electronic controls

Shows 48 product(s)

080G0281

Pack controller, AK-PC 551

Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12

080G0282

Pack controller, AK-PC 551

Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12

080G0283

Pack controller, AK-PC 551

Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12

080G0288

Pack controller, AK-PC 551

Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12

080G0289

Pack controller, AK-PC 351

Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 16

080G3212

Electronic refrigerat. control, ERC 112C

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27

080G3213

Electronic refrigerat. control, ERC 112D

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27

080G3218

Electronic refrigerat. control, ERC 112C

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27

080G3227

Electronic refrigerat. control, ERC 111A

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 54

View: