Pack controller, AK-PC 551
080G0283
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 648 Gram |
Net weight | 550 Gram |
Volume | 2.867 Liter |
EAN | 5702428843065 |
Gross weight | 648 Gram |
Net weight | 550 Gram |
Volume | 2.867 Liter |
EAN | 5702428843065 |
1 Primary battery SUM weight Kg | 0.0014 |
1 Primary battery weight Kg | 0.0014 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 2 pc |
Application area | Capacity control |
Approval |
CE CMIM EAC cURus |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display - option | On front. Option: MMIGRS2 |
Display on front | Yes |
Division | 25 |
Equipment | Incl. Connectors |
EU RoHS compliance | Out of scope |
Fan capacity control | Step/ Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | 2 Suction and common Condenser |
Further information | Relays 5,6 solid state type |
Mounting method | DIN rail |
Number of Compressors max. | 8 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product features |
Buzzer Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety LCD display built in Load shedding Low pressure safety Night optimization P0 optimization Real time clock Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-PC 551 |
Type designation | AK-PC 551 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
1 Primary battery SUM weight Kg | 0.0014 |
1 Primary battery weight Kg | 0.0014 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 2 pc |
Application area | Capacity control |
Approval |
CE CMIM EAC cURus |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display - option | On front. Option: MMIGRS2 |
Display on front | Yes |
Division | 25 |
Equipment | Incl. Connectors |
EU RoHS compliance | Out of scope |
Fan capacity control | Step/ Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | 2 Suction and common Condenser |
Further information | Relays 5,6 solid state type |
Mounting method | DIN rail |
Number of Compressors max. | 8 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product features |
Buzzer Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety LCD display built in Load shedding Low pressure safety Night optimization P0 optimization Real time clock Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-PC 551 |
Type designation | AK-PC 551 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |