Pack controller, AK-PC 551
080G0282
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 1.088 Kilogram |
Net weight | 0.861 Kilogram |
Volume | 11.809 Liter |
EAN | 5702428843058 |
Gross weight | 1.088 Kilogram |
Net weight | 0.861 Kilogram |
Volume | 11.809 Liter |
EAN | 5702428843058 |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 2 pc |
Application area | Capacity control |
Approval |
CE CMIM EAC cURus |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display - option | Incl. extern display MMIGRS2 |
Display on front | No |
Equipment | Incl. Connectors and Display |
EU RoHS compliance | Out of scope |
Fan capacity control | Step/ Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | 2 Suction and common Condenser |
Further information | Relays 5,6 solid state type |
In scope of WEEE and contain batteries | Yes |
Mounting method | DIN rail |
Number of Compressors max. | 8 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product features |
Buzzer Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety Load shedding Low pressure safety Night optimization P0 optimization Real time clock Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 110 V |
Type | AK-PC 551 |
Type designation | AK-PC 551 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 2 pc |
Application area | Capacity control |
Approval |
CE CMIM EAC cURus |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display - option | Incl. extern display MMIGRS2 |
Display on front | No |
Equipment | Incl. Connectors and Display |
EU RoHS compliance | Out of scope |
Fan capacity control | Step/ Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | 2 Suction and common Condenser |
Further information | Relays 5,6 solid state type |
In scope of WEEE and contain batteries | Yes |
Mounting method | DIN rail |
Number of Compressors max. | 8 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product features |
Buzzer Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety Load shedding Low pressure safety Night optimization P0 optimization Real time clock Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 110 V |
Type | AK-PC 551 |
Type designation | AK-PC 551 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |