Superheat controller, EIM 336, Electron. control accessories
080G1002
Enclosure rating IP: IP00, Spec. Factory settings: YES
Enclosure rating IP: IP00, Spec. Factory settings: YES
Gross weight | 0.05 Kilogram |
Net weight | 0.037 Kilogram |
Volume | 0.25 Liter |
EAN | 5702428457637 |
Gross weight | 0.05 Kilogram |
Net weight | 0.037 Kilogram |
Volume | 0.25 Liter |
EAN | 5702428457637 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -25 °C |
Analog inputs (AI) [pc] | 3 pc |
Analog outputs (AO) [pc] | 0 pc |
Approval |
CE EAC LLC CDC EURO-TYSK RoHS UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Modbus RS485 RTU |
Digital inputs (DI) [pc] | 1 pc |
Display - option | None |
Display on front | No |
Division | 01 |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Max. current output/phase [A] | 1 A |
Mounting method | Screw mounting |
Number of pressure sensors | 1 |
Number of temperature sensors | 2 |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Pressure sensor support | Ratiometric 0.5 - 4 V DC |
Product accessories | Electron. control accessories |
Product features |
Alarm management Superheat reference |
Product group | Electronic valve control |
Product Language | English |
Product Name Description | Superheat controller |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spec. Factory settings | YES |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor configuration | S2 |
Temp. sensor support | Pt 1000 |
Type | EIM 336 |
UK RoHS compliance | Yes |
Valve output number | 1 |
Valve output type | ETS 6 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -25 °C |
Analog inputs (AI) [pc] | 3 pc |
Analog outputs (AO) [pc] | 0 pc |
Approval |
CE EAC LLC CDC EURO-TYSK RoHS UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Modbus RS485 RTU |
Digital inputs (DI) [pc] | 1 pc |
Display - option | None |
Display on front | No |
Division | 01 |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Max. current output/phase [A] | 1 A |
Mounting method | Screw mounting |
Number of pressure sensors | 1 |
Number of temperature sensors | 2 |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Pressure sensor support | Ratiometric 0.5 - 4 V DC |
Product accessories | Electron. control accessories |
Product features |
Alarm management Superheat reference |
Product group | Electronic valve control |
Product Language | English |
Product Name Description | Superheat controller |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spec. Factory settings | YES |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor configuration | S2 |
Temp. sensor support | Pt 1000 |
Type | EIM 336 |
UK RoHS compliance | Yes |
Valve output number | 1 |
Valve output type | ETS 6 |