Shows 14 product(s)

180F7001

Energy Recovery Device, ISAVE 40

Mounting orientation: Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 15.0, Rated power [kW]: 11.0

180F7003

Energy Recovery Device, ISAVE 40

Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 15.0, Rated power [kW]: 11.0

180F7004

Energy Recovery Device, ISAVE 40

Mounting orientation: Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20.0, Rated power [kW]: 15.0

180F7005

Energy Recovery Device, ISAVE 40

Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20.0, Rated power [kW]: 15.0

180F7011

Energy Recovery Device, ISAVE 40

Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20.0, Rated power [kW]: 15.0

180F7015

Energy Recovery Device, iSave 21 Plus

Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 15.0, Rated power [kW]: 11.0

180F7016

Energy Recovery Device, iSave 21 Plus

Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 7.5, Rated power [kW]: 5.5

180F7017

Energy Recovery Device, iSave 21 Plus

Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 10.0, Rated power [kW]: 7.5

180F7020

Energy Recovery Device, iSave 50

Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 52, HP out flow [gpm] [Max]: 228, Rated power [HP]: 30.0, Rated power [kW]: 22.5

180F7021

Energy Recovery Device, ISAVE 70

Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308, Rated power [HP]: 30.0, Rated power [kW]: 18.5

View: