Energy Recovery Device, iSave 21 Plus
180F7015
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 15.0, Rated power [kW]: 11.0
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 15.0, Rated power [kW]: 11.0
Gross weight | 56.5 Kilogram |
Net weight | 43 Kilogram |
Volume | 52.965 Liter |
EAN | 5715162671436 |
Gross weight | 56.5 Kilogram |
Net weight | 43 Kilogram |
Volume | 52.965 Liter |
EAN | 5715162671436 |
Allowable working torque [lbf·ft] [Max] | 36 lbf∙ft |
Allowable working torque [Nm] [Max] | 49 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
China RoHS compliance | Out of scope |
Description | ISAVE 21 PLUS |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 73 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | BSPP |
Flow [gpm] [Min] | 26 gal/min |
Flow [m³/h] [Min] | 6 m³/h |
HP inlet connection size [in] | 2 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Max] | 83 barg |
HP inlet pressure [barg] [Min] | 15 barg |
HP inlet pressure [psig] [Max] | 1200 psig |
HP inlet pressure [psig] [Min] | 217 psig |
HP inlet pressure, intermittent [barg] [Min] | 3 barg |
HP inlet pressure, intermittent [psig] [Min] | 44 psig |
HP out flow [gpm] [Max] | 96 gal/min |
HP out flow [m³/h] [Max] | 22 m³/h |
HP outlet connection size [in] | 2 in |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
In scope of WEEE and contain batteries | No |
LP in out @ max flow [psig] | 13 psig |
LP in out @ max. flow [barg] | 1 barg |
LP inlet allowable working flow [gpm] [Max] | 145 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 33 m³/h |
LP inlet connection size [in] | 2 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 2 in |
LP outlet connection standard | Victaulic |
LP outlet pressure [barg] [Min] | 1 barg |
LP outlet pressure [psig] [Min] | 15 psig |
Lubrication flow at 60 [m³/h] [Max] | 0.4 m³/h |
Lubrication flow at 871 [gpm] [Max] | 1.8 gal/min |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 41 °C |
Motor ambient temperature [°F] [Max] | 105 °F |
Mounting orientation |
Vertical Horizontal Bare shafted |
Outside dimensions of packaging LxWxH [in] | 21,2x12,1x12,9 |
Outside dimensions of packaging LxWxH [mm] | 540x308x328 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 15 |
Rated power [kW] | 11 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 500 rpm |
Starting torque [lbf·ft] [Max] | 37 lbf∙ft |
Starting torque [Nm] [Max] | 50 N-m |
Type | ISAVE 21 PLUS |
Type designation | iSave 21 Plus |
UK RoHS compliance | Out of scope |
Allowable working torque [lbf·ft] [Max] | 36 lbf∙ft |
Allowable working torque [Nm] [Max] | 49 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
China RoHS compliance | Out of scope |
Description | ISAVE 21 PLUS |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 73 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | BSPP |
Flow [gpm] [Min] | 26 gal/min |
Flow [m³/h] [Min] | 6 m³/h |
HP inlet connection size [in] | 2 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Max] | 83 barg |
HP inlet pressure [barg] [Min] | 15 barg |
HP inlet pressure [psig] [Max] | 1200 psig |
HP inlet pressure [psig] [Min] | 217 psig |
HP inlet pressure, intermittent [barg] [Min] | 3 barg |
HP inlet pressure, intermittent [psig] [Min] | 44 psig |
HP out flow [gpm] [Max] | 96 gal/min |
HP out flow [m³/h] [Max] | 22 m³/h |
HP outlet connection size [in] | 2 in |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
In scope of WEEE and contain batteries | No |
LP in out @ max flow [psig] | 13 psig |
LP in out @ max. flow [barg] | 1 barg |
LP inlet allowable working flow [gpm] [Max] | 145 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 33 m³/h |
LP inlet connection size [in] | 2 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 2 in |
LP outlet connection standard | Victaulic |
LP outlet pressure [barg] [Min] | 1 barg |
LP outlet pressure [psig] [Min] | 15 psig |
Lubrication flow at 60 [m³/h] [Max] | 0.4 m³/h |
Lubrication flow at 871 [gpm] [Max] | 1.8 gal/min |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 41 °C |
Motor ambient temperature [°F] [Max] | 105 °F |
Mounting orientation |
Vertical Horizontal Bare shafted |
Outside dimensions of packaging LxWxH [in] | 21,2x12,1x12,9 |
Outside dimensions of packaging LxWxH [mm] | 540x308x328 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 15 |
Rated power [kW] | 11 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 500 rpm |
Starting torque [lbf·ft] [Max] | 37 lbf∙ft |
Starting torque [Nm] [Max] | 50 N-m |
Type | ISAVE 21 PLUS |
Type designation | iSave 21 Plus |
UK RoHS compliance | Out of scope |