Energy Recovery Device, iSave 21 Plus
180F7016
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 7.5, Rated power [kW]: 5.5
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 7.5, Rated power [kW]: 5.5
Gross weight | 150 Kilogram |
Net weight | 95.4 Kilogram |
Volume | 518.4 Liter |
EAN | 5715162672839 |
Gross weight | 150 Kilogram |
Net weight | 95.4 Kilogram |
Volume | 518.4 Liter |
EAN | 5715162672839 |
Allowable working torque [lbf·ft] [Max] | 36 lbf∙ft |
Allowable working torque [Nm] [Max] | 49 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Base frame | Stainless |
China RoHS compliance | Out of scope |
Country of origin | Denmark |
Description | iSave with IEC motor |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 72 psig |
Flow [gpm] [Min] | 26 gal/min |
Flow [m³/h] [Min] | 6 m³/h |
HP inlet connection size [in] | 2 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Max] | 83 barg |
HP inlet pressure [barg] [Min] | 15 barg |
HP inlet pressure [psig] [Max] | 1200 psig |
HP inlet pressure [psig] [Min] | 290 psig |
HP inlet pressure, intermittent [barg] [Min] | 3 barg |
HP inlet pressure, intermittent [psig] [Min] | 44 psig |
HP out flow [gpm] [Max] | 96 gal/min |
HP out flow [m³/h] [Max] | 22 m³/h |
HP outlet connection size [in] | 2 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
In scope of WEEE and contain batteries | No |
IP protection class | IP55 |
LP in out @ max flow [psig] | 13 psig |
LP in out @ max. flow [barg] | 1 barg |
LP inlet allowable working flow [gpm] [Max] | 145 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 33 m³/h |
LP inlet connection size [in] | 2 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 2 in |
LP outlet pressure [barg] [Min] | 1 barg |
LP outlet pressure [psig] [Min] | 15 psig |
Lubrication flow at 60 [m³/h] [Max] | 0.4 m³/h |
Lubrication flow at 871 [gpm] [Max] | 1.8 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 40 °C |
Motor ambient temperature [°F] [Max] | 104 °F |
Motor current [A] | 11 A |
Motor frame Size | 132S |
Motor insulation class | B |
Motor poles | 4 |
Motor standard | IEC |
Motor torque at min. speed [lbf·ft] | 20 lbf∙ft |
Motor torque at min. speed [Nm] | 27 N-m |
Motor Torque at nom. speed [lbf·ft] | 26.5 lbf∙ft |
Motor torque at nom. speed [Nm] | 36 N-m |
Motor voltage |
380-420V/660720V, 50 Hz 440-480V, 60 Hz |
Mounting orientation |
Horizontal Vertical |
Outside dimensions of packaging LxWxH [in] | 47,1x31,4x21,6 |
Outside dimensions of packaging LxWxH [mm] | 1200x800x550 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 7.5 |
Rated power [kW] | 5.5 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 78 dBA |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 500 rpm |
Starting torque [lbf·ft] [Max] | 37 lbf∙ft |
Starting torque [Nm] [Max] | 10 N-m |
Type | ISAVE 21 PLUS |
Type designation | iSave 21 Plus |
UK RoHS compliance | Out of scope |
Allowable working torque [lbf·ft] [Max] | 36 lbf∙ft |
Allowable working torque [Nm] [Max] | 49 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Base frame | Stainless |
China RoHS compliance | Out of scope |
Country of origin | Denmark |
Description | iSave with IEC motor |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 72 psig |
Flow [gpm] [Min] | 26 gal/min |
Flow [m³/h] [Min] | 6 m³/h |
HP inlet connection size [in] | 2 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Max] | 83 barg |
HP inlet pressure [barg] [Min] | 15 barg |
HP inlet pressure [psig] [Max] | 1200 psig |
HP inlet pressure [psig] [Min] | 290 psig |
HP inlet pressure, intermittent [barg] [Min] | 3 barg |
HP inlet pressure, intermittent [psig] [Min] | 44 psig |
HP out flow [gpm] [Max] | 96 gal/min |
HP out flow [m³/h] [Max] | 22 m³/h |
HP outlet connection size [in] | 2 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
In scope of WEEE and contain batteries | No |
IP protection class | IP55 |
LP in out @ max flow [psig] | 13 psig |
LP in out @ max. flow [barg] | 1 barg |
LP inlet allowable working flow [gpm] [Max] | 145 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 33 m³/h |
LP inlet connection size [in] | 2 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 2 in |
LP outlet pressure [barg] [Min] | 1 barg |
LP outlet pressure [psig] [Min] | 15 psig |
Lubrication flow at 60 [m³/h] [Max] | 0.4 m³/h |
Lubrication flow at 871 [gpm] [Max] | 1.8 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 40 °C |
Motor ambient temperature [°F] [Max] | 104 °F |
Motor current [A] | 11 A |
Motor frame Size | 132S |
Motor insulation class | B |
Motor poles | 4 |
Motor standard | IEC |
Motor torque at min. speed [lbf·ft] | 20 lbf∙ft |
Motor torque at min. speed [Nm] | 27 N-m |
Motor Torque at nom. speed [lbf·ft] | 26.5 lbf∙ft |
Motor torque at nom. speed [Nm] | 36 N-m |
Motor voltage |
380-420V/660720V, 50 Hz 440-480V, 60 Hz |
Mounting orientation |
Horizontal Vertical |
Outside dimensions of packaging LxWxH [in] | 47,1x31,4x21,6 |
Outside dimensions of packaging LxWxH [mm] | 1200x800x550 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 7.5 |
Rated power [kW] | 5.5 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 78 dBA |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 500 rpm |
Starting torque [lbf·ft] [Max] | 37 lbf∙ft |
Starting torque [Nm] [Max] | 10 N-m |
Type | ISAVE 21 PLUS |
Type designation | iSave 21 Plus |
UK RoHS compliance | Out of scope |