Energy Recovery Device, iSave 21 Plus

180F7017

Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 10.0, Rated power [kW]: 7.5

Product details

Gross weight 162 Kilogram
Net weight 109.4 Kilogram
Volume 528 Liter
EAN 5715162673096

 

Allowable working torque [lbf·ft] [Max] 36 lbf∙ft
Allowable working torque [Nm] [Max] 49 N-m
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Approval CE
Base frame Stainless
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Country of origin Denmark
Description iSave with IEC motor
Differential pressure HP in out [barg] [Max] 5 barg
Differential pressure HP in out [psig] [Max] 72 psig
Flow [gpm] [Min] 26 gal/min
Flow [m³/h] [Min] 6 m³/h
HP inlet connection size [in] 2 in
HP Inlet connection standard Victaulic
HP inlet pressure [barg] [Max] 83 barg
HP inlet pressure [barg] [Min] 15 barg
HP inlet pressure [psig] [Max] 1200 psig
HP inlet pressure [psig] [Min] 290 psig
HP inlet pressure, intermittent [barg] [Min] 3 barg
HP inlet pressure, intermittent [psig] [Min] 44 psig
HP out flow [gpm] [Max] 96 gal/min
HP out flow [m³/h] [Max] 22 m³/h
HP outlet connection size [in] 2 in
HP Outlet connection standard Victaulic
HP outlet pressure [barg] [Max] 83 barg
HP outlet pressure [psig] [Max] 1200 psig
IP protection class IP55
LP in out @ max flow [psig] 13 psig
LP in out @ max. flow [barg] 1 barg
LP inlet allowable working flow [gpm] [Max] 145 gal/min
LP inlet allowable working flow [m³/h] [Max] 33 m³/h
LP inlet connection size [in] 2 in
LP Inlet connection standard Victaulic
LP inlet pressure [barg] [Max] 5 barg
LP inlet pressure [psig] [Max] 72 psig
LP Inlet pressure peak [barg] 10 barg
LP Inlet pressure peak [psig] 145 psig
LP outlet connection size [in] 2 in
LP outlet pressure [barg] [Min] 1 barg
LP outlet pressure [psig] [Min] 15 psig
Lubrication flow at 60 [m³/h] [Max] 0.4 m³/h
Lubrication flow at 871 [gpm] [Max] 1.8 gal/min
Material type Duplex
Super Duplex
Media temperature [°C] [Max] 40 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 104 °F
Media temperature [°F] [Min] 36 °F
Motor ambient temperature [°C] [Max] 40 °C
Motor ambient temperature [°F] [Max] 104 °F
Motor current [A] 15 A
Motor frame Size 132M
Motor insulation class B
Motor poles 4
Motor standard IEC
Motor torque at min. speed [lbf·ft] 27 lbf∙ft
Motor torque at min. speed [Nm] 36 N-m
Motor Torque at nom. speed [lbf·ft] 36 lbf∙ft
Motor torque at nom. speed [Nm] 49 N-m
Motor voltage 380-420V/660720V, 50 Hz
440-480V, 60 Hz
Mounting orientation Horizontal
Vertical
Outside dimensions of packaging LxWxH [in] 47,1x31,4x21,6
Outside dimensions of packaging LxWxH [mm] 1200x800x550
Product description iSave
Product group Energy Recovery Device
Rated power [HP] 10
Rated power [kW] 7.5 kW
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 79 dBA
Speed [rpm] [Max] 1500 rpm
Speed [rpm] [Min] 500 rpm
Starting torque [lbf·ft] [Max] 37 lbf∙ft
Starting torque [Nm] [Max] 50 N-m
Type ISAVE 21 PLUS
Type designation iSave 21 Plus
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality