Energy Recovery Device, ISAVE 40
180F7011
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20, Rated power [kW]: 15
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20, Rated power [kW]: 15
Gross weight | 149.2 Kilogram |
Net weight | 146.86 Kilogram |
Volume | 139.101 Liter |
EAN | 5715162672280 |
Gross weight | 149.2 Kilogram |
Net weight | 146.86 Kilogram |
Volume | 139.101 Liter |
EAN | 5715162672280 |
Allowable working torque [lbf·ft] [Max] | 75 lbf∙ft |
Allowable working torque [Nm] [Max] | 102 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | iSave without motor |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 72 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | BSPP |
Flow [gpm] [Min] | 92 gal/min |
Flow [m³/h] [Min] | 21 m³/h |
HP inlet connection size [in] | 3 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Max] | 83 barg |
HP inlet pressure [barg] [Min] | 20 barg |
HP inlet pressure [psig] [Max] | 1200 psig |
HP inlet pressure [psig] [Min] | 290 psig |
HP inlet pressure, intermittent [barg] [Min] | 3 barg |
HP inlet pressure, intermittent [psig] [Min] | 44 psig |
HP out flow [gpm] [Max] | 181 gal/min |
HP out flow [m³/h] [Max] | 41 m³/h |
HP outlet connection size [in] | 3 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
LP in out @ max flow [psig] | 18 psig |
LP in out @ max. flow [barg] | 1 barg |
LP inlet allowable working flow [gpm] [Max] | 295 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 67 m³/h |
LP inlet connection size [in] | 3 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 3 in |
LP outlet pressure [barg] [Min] | 1 barg |
LP outlet pressure [psig] [Min] | 15 psig |
Lubrication flow at 60 [m³/h] [Max] | 0.8 m³/h |
Lubrication flow at 871 [gpm] [Max] | 3.5 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Mounting orientation |
Horizontal Vertical Bare shafted |
Outside dimensions of packaging LxWxH [in] | 29,8x14,9x14,9 |
Outside dimensions of packaging LxWxH [mm] | 760x380x380 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 20 |
Rated power [kW] | 15 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 84 dBA |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Starting torque [lbf·ft] [Max] | 110 lbf∙ft |
Starting torque [Nm] [Max] | 150 N-m |
Type | iSave 40 |
Type designation | ISAVE 40 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Allowable working torque [lbf·ft] [Max] | 75 lbf∙ft |
Allowable working torque [Nm] [Max] | 102 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | iSave without motor |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 72 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | BSPP |
Flow [gpm] [Min] | 92 gal/min |
Flow [m³/h] [Min] | 21 m³/h |
HP inlet connection size [in] | 3 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Max] | 83 barg |
HP inlet pressure [barg] [Min] | 20 barg |
HP inlet pressure [psig] [Max] | 1200 psig |
HP inlet pressure [psig] [Min] | 290 psig |
HP inlet pressure, intermittent [barg] [Min] | 3 barg |
HP inlet pressure, intermittent [psig] [Min] | 44 psig |
HP out flow [gpm] [Max] | 181 gal/min |
HP out flow [m³/h] [Max] | 41 m³/h |
HP outlet connection size [in] | 3 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
LP in out @ max flow [psig] | 18 psig |
LP in out @ max. flow [barg] | 1 barg |
LP inlet allowable working flow [gpm] [Max] | 295 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 67 m³/h |
LP inlet connection size [in] | 3 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 3 in |
LP outlet pressure [barg] [Min] | 1 barg |
LP outlet pressure [psig] [Min] | 15 psig |
Lubrication flow at 60 [m³/h] [Max] | 0.8 m³/h |
Lubrication flow at 871 [gpm] [Max] | 3.5 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Mounting orientation |
Horizontal Vertical Bare shafted |
Outside dimensions of packaging LxWxH [in] | 29,8x14,9x14,9 |
Outside dimensions of packaging LxWxH [mm] | 760x380x380 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 20 |
Rated power [kW] | 15 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 84 dBA |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Starting torque [lbf·ft] [Max] | 110 lbf∙ft |
Starting torque [Nm] [Max] | 150 N-m |
Type | iSave 40 |
Type designation | ISAVE 40 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |