iC7-Automation Frequency Converter

Shows 2,124 product(s)

132X3370

IC7-60FA3N05-12A5E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-12A5E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU
IP20/Open Type Frame: FA02b
3~ 380-500 V AC12.5 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-12A5E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU

132X3372

IC7-60FA3N05-16A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-16A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU
IP20/Open Type Frame: FA03b
3~ 380-500 V AC16 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-16A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU

132X3375

IC7-60FA3N05-31A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+CBX0+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-31A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+CBX0+DAAU
IP20/Open Type Frame: FA04b
3~ 380-500 V AC31 A
EMC category: C1 and C2 category
Blind Panel OPX00
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-31A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+CBX0+DAAU

132X3376

IC7-60FA3N05-43A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-43A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU
IP20/Open Type Frame: FA05b
3~ 380-500 V AC43 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-43A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+CBX0+DAAU

132X3393

IC7-60FA3N05-01A8E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-01A8E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
IP20/Open Type Frame: FA02a
3~ 380-500 V AC1.8 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-01A8E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

132X3399

IC7-60FA3N05-03A0E20F1+ACBC+ALDC+BAPR+BDBA+BEF1+BF20+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-03A0E20F1+ACBC+ALDC+BAPR+BDBA+BEF1+BF20+DAAU
IP20/Open Type Frame: FA02a
3~ 380-500 V AC3.0 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: PROFINET RT OS7PR
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-03A0E20F1+ACBC+ALDC+BAPR+BDBA+BEF1+BF20+DAAU

132X3400

IC7-60FA3N05-04A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-04A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
IP20/Open Type Frame: FA02a
3~ 380-500 V AC4.0 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-04A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

132X3401

IC7-60FA3N05-05A6E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-05A6E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
IP20/Open Type Frame: FA02a
3~ 380-500 V AC5.6 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-05A6E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

132X3402

IC7-60FA3N05-07A2E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-07A2E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
IP20/Open Type Frame: FA02a
3~ 380-500 V AC7.2 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-07A2E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

132X3403

IC7-60FA3N05-09A2E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-09A2E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
IP20/Open Type Frame: FA02a
3~ 380-500 V AC9.2 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-09A2E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

View: